Component reference

Compact automation solution for small test series

Gripper | Components | Life Science | Laboratory automation

2-Jaw Parallel Grippers
Series GEP2000

  • Largest stroke in small installation space
  • The simplest activation
  • Positionability via IO-Link
more
1. 2-jaw parallel grippers
  • Largest stroke in small installation space
  • The simplest activation
  • Positionability via IO-Link
more
Task & Solution

Meet ALEX - the Automated Lab EXpert from ZwickRoell: a smart, compact automation solution that takes care of small test series from around 10 specimens upwards, so your lab team can focus on what really matters. In times of ongoing skilled-labor shortages, ALEX helps you keep throughput high and workflows smooth:

  • Automates tensile and flexure testing
  • Frees up valuable time for your key testing personnel
  • Fits seamlessly into existing lab environments without requiring extra floor space

ALEX is simple to retrofit, takes up no more room than a manual operator, and is ideal even for labs with low specimen volumes that still want the benefits of automation.

Zimmer Group inside: our GEP2000 2-jaw parallel small parts gripper:

  • Up to 10 million maintenance-free cycles
  • Mechanical self-locking, even in the event of power loss
  • Magnetic field sensor with integrated monitoring for precise position detection
  • Available with IP40 and IP54 protection classes for flexible use in different environments
  • Clean-room certified, ideal for use in controlled environments

You can find more information here: Testing Assistant ALEX | ZwickRoell

Built-in standard components

CONTACT US

Personal data
Message